배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

User report

Greatly reduced friction: iglidur plain bearings in a folding trailer

iglidur plain bearings and 16 iglidur thrust washers in a flexible, space-saving folding trailer

The "Tyligo" trailer can be used to transport anything, from bicycles to motorcycles to jet skis. The trailer folds, so it can be stowed compactly. The reliable folding mechanism uses iglidur G plain bearings and thrust washers.

Profile

The "Tyligo" trailer can be used to transport anything, from bicycles to motorcycles to jet skis. The trailer folds, so it can be stowed compactly. The reliable folding mechanism uses iglidur G plain bearings and thrust washers.
  • What was needed: plain bearings and thrust washers made of iglidur G
  • Requirements: low friction during frequent trailer folding and unfolding, long service life, completely lubrication-free bearings
  • Industry: trailer, automotive
  • Success for the customer: The iglidur G bearings allow easy folding trailer implementation and, because there are no lubricants, require no maintenance.
Folding trailer

Problem

MBP Concepts Ltd is a product design company developing the "Tyligo", an innovative multi-purpose folding trailer for the towing market. From motorcycles to camping gear, jet skis to bikes, small boats to kayaks and much more, the Tyligo trailer covers every niche of the market thanks to a range of sizes and the accessories that can be mounted on it. After use, the Tyligo can be folded up and pulled through a doorway or stored in a shed or garage.
The Tyligo trailer required a maintenance-free bearing solution for its lightweight folding mechanism. The load limit of 500kg also made it important to find a durable, user-friendly solution. Because the trailer is made of steel, MBP Concepts chose a centre beam made of stainless steel that offers good friction properties with a dry plain bearing.

Solution

The built-in bearings for the trailer folding mechanism and the installation positions can be easily explained with Tyligo Premium. Two different bearing categories were used. First, an iglidur G plain bearing with a diameter of 50mm was installed. It slides on the central main beam. There are also 16 iglidur G thrust washers (32mm diameter, four on each arm) which greatly reduce the friction of the trailer's steel construction during folding for storage. And iglidur G thrust washers with a diameter of 12mm were used on two rod ends. The product was first displayed in its motorcycle configuration at the MCN Motorcycle Show at the Excel Center in London and won the Shell LiveWIRE Grand Ideas Award.
Folding trailer

MBP Concepts Ltd, Matthieu Philippault, London, UK/manus 2011

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.