배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Gritting unit

Aggressive media

This gritting unit manages without a hydraulic drive and can therefore be used on any vehicle that has a loading area. Current can be supplied through the normal vehicle battery. The screwconveyer of the gritting unit has to be mounted movable in order to compensate axial offset and dynamic movements in the screw. In addition, the bearings used must be resistant to the aggressive gritting salt. For these reasons, igubal® flange bearings EFSM and igubal® pivoting bearings KGLM from igus® are used.

Profile

  • What was needed: igubal fixed flange and spherical bearing technology
  • Requirements: A movable bearing for the screw conveyor of the spreader unit was found that is permanently resistant to the aggressive road salt
  • Industry: Spreader unit, automation
  • Success for the customer: The fixed flange and spherical bearings used from the igubal product portfolio withstand the salt in the application. The maintenance-free bearings were combined with a shaft material made of easily machinable stainless steel.
Spreader unit

Problem

The machine is a winter service spreader with a capacity of 350 litres to 800 litres for spreading gritting agents such as sand and chippings as well as de-icing agents such as salt. The spreader operates on the 12 V battery voltage of the carrier vehicle, so there is no need for a hydraulic drive. This means it can be mounted on any pick-up or other flatbed vehicle. The application rate is dosed to the gram by a screw conveyor. A computer unit helps us to calculate the desired spreading width and travel speed, thus indicating the correct conveying speed of the screw conveyor. Overdosing and thus unnecessary environmental pollution is virtually eliminated.

Solution

The bearing of the screw conveyor proved to be problematic. In order to compensate for axial misalignment and dynamic movements in the screw, the bearing should be movable. In order to be able to withstand the aggressive medium salt, it was decided to use an igubal fixed flange bearing of the type EFSM-30 on the output side and an igubal spherical bearing of the type KGLM-30 on the input side. The shaft material chosen is the easily machinable stainless steel 1.4305.

Lehner Agrar GmbH, Jürgen Beck-Graf, Westerstetten, Germany

More applications from different sectors can be found here.

Go to manus® contest



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.