배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Accumulating conveyor belt

EDAG ENGINEERING + DESIGN AG

Accumulating conveyor

Main criteria for the application

Extreme loads

maintenance free




Short linear strokes and changing pivoting angle under various impact loads are the demands on plain bearings made of iglidur® G. In the accumulating roller conveyor, this could be achieved moreover without maintenance and fully dry operation. Cost advantages over metallic bearings and freedom from corrosion were additional reasons for using them.
iglidur® G
Accumulating conveyor with iglidur G plain bearings

No lubrication of the bearing points necessary

FFT Produktionssysteme GmbH & Co. KG was looking for maintenance-free plain bearings for an accumulating conveyor belt. This accumulating conveyor is used to guide parts in processing lines and is used to link different areas of the plant. Metallic plain bearings were therefore out of the question due to lubrication and the associated maintenance, so it was decided to use igus plain bearings made of high-performance polymers.

The special feature of the iglidur materials is that they can be used without maintenance and lubrication, as the material contains solid lubricants. They lubricate iglidur plain bearings independently and thus reduce the friction. They are distributed throughout the material in the form of microscopic particles.

By using iglidur plain bearings, FFT Produktionssysteme GmbH & Co. KG offers its customers a clear advantage: the plain bearings additionally reduce the maintenance effort of the accumulating conveyors, thus reducing maintenance-related downtimes. In addition, there is no risk of failure due to insufficient lubrication.
 
Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

Further interesting applications from extremely diverse areas can be found here.



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.