배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Bearing technology in sports leg prosthesis

iglidur Z bearing in leg prosthesis: enormous force absorption, high wearing comfort, long service life

For prosthetic legs, one of the most important specifications is shock absorption for the comfort of the wearer. The replacement of a Teflon-coated metallic bearing by a plain bearing made of the material iglidur Z brought with this application, in addition to higher flexibility, a reduction of the bearing clearance through significantly lower wear of the bearing. iglidur Z was the only bearing material that could absorb the enormous edge loads and shear forces that occur during normal walking and especially during sports activities. Those affected describe the movement as particularly soft with simultaneous high stability.

Profile

  • What was needed: Plain bearing made of the polymer material iglidur Z
  • Requirements: Absorption of high edge loads and shear forces, low wear and a high degree of flexibility for increased wearing comfort
  • Industry: Medical technology, prostheses
  • Success for the customer: The iglidur Z plain bearings successfully replace the metallic bearings. They are described by users as robust but not stiff and significantly increase comfort. Low wear also results in low clearance and a long service life.
Prosthesis

Problem

Blatchford is an English manufacturer of prosthetic limbs that uses the latest technologies in the industry to help people around the world with mobility impairments in their daily lives. The focus is on the development of foot and leg prostheses that are designed to help the user regain this mobility in the best possible way.
This also applies to the "TT Pro", an adapter for prosthetic legs that can be used not only in everyday life, but especially during sports activities, e.g., golf. This is because the prosthetic element can allow torsion by means of a built-in spring and thus protects the shaft from the shear forces that occur particularly in the sporting environment. This not only enables complex movements - it also protects the user's joints and spine.
The bearings installed in the prosthesis must also be able to permanently follow these movement patterns, absorb the high forces, exhibit low wear and, despite their stability, also have flexibility in order to offer the user the highest possible comfort experience.

Solution

Initially, metallic bearings with a special Teflon coating were used for the adapter system "TT Pro", which above all enabled high stability.
In the meantime, however, plain bearings made of the special material iglidur Z have replaced these metal bearings, which offer several advantages in practice. The polymer bearings from our iglidur product range easily absorb the enormous edge loads and shear forces that occur especially during sports activities. Another advantage is that the material is not completely rigid, but has a high flexibility. This has noticeably increased the wearing comfort. Users today describe the movement as particularly soft with simultaneous high stability. And last but not least, the service life is also a big plus. Significantly lower component wear results in less clearance in the prosthesis and makes the entire system more reliable than before.

Here you can find the products used

Plain bearing made of iglidur Z

iglidur plain bearings

More iglidur plain bearings



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.