배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Energy chain system instead of cable drum

Smooth operation at sewage treatment plant since 2000

The Waldbröl-Brenzingen sewage treatment plant, which was built in early 1970 and substantially expanded in 1991, is one of 38 sewage treatment plants operated by the Aggerverband in the Bergisches Land region. It purifies the wastewater that accumulates in large parts of the town of Waldbröl and is designed for 10,200 population equivalents. Now a solution had to be found for the energy supply of the mobile scraper of a clarification basin.  The Aggerverband decided against the conventional solution with cable drum and for an energy supply system from the lbt flizz® system from igus®. The result: the system at the sewage treatment plant has been working without failures since 2000.

Profile

  • What was needed: lbt flizz system, E2 series energy chain, type 250.07.100.0, guide trough, chainflex special cables of the CF9, CF10, and CF 31 series, floating moving end to compensate for transverse movements
  • Requirements: Strong weathering effects (sun, frost, rain), aggressive gases such as hydrogen sulphide, leaves and snow, trouble-free operation despite 24/7 operation
  • Industry: Sewage treatment plant
  • Success for the customer: Reliable energy supply system in adverse conditions, drastic reduction of maintenance effort
The initial situation at the secondary clarifier

Problem

Within the wastewater treatment plant, the wastewater first enters a screening plant with several filter stages and then a primary clarification basin, where the sludge settles before being extracted. In two secondary clarification basins, the continuously fed biological sludge is evenly distributed by a scraper and, after settling, removed from the basin via a pumping station. One of the two secondary clarifiers is rectangular and equipped with a longitudinal scraper that travels at a speed of 1m/min via a gear drive and continuously distributes the sludge in the 38-metre-long and 3.15-metre-deep basin – 24 hours a day, 365 days a year. The scraper, like the pumps below the water level, requires energy and control signals.
Since the energy supply system required for this will work outdoors, it must not only be insensitive to sun, frost and rain. Extraordinarily aggressive gases such as hydrogen sulphide are also produced during wastewater treatment and represent a major challenge. In addition, leaves and snow can interfere with the movement of the cables - precautions must be taken here. And at the same time, you have to be sure that the system runs trouble-free around the clock. This is because every unscheduled use of the on-call service incurs additional internal costs - this is registered precisely in the Aggerverband.
Originally, a cable drum was used for this task. For those responsible, this solution was not very satisfactory, because with every forward and backward movement, the cable performed a slight twisting movement, which contributed to the increased wear.
 

Solution

After searching for a suitable solution for the plant, the operator found what he was looking for in the energy supply product range from igus. With the LTB flizz system igus offers a weather-resistant energy supply system that can be modularly adapted to the respective conditions of use. But also in terms of price, the system is a good alternative, especially in comparison to festooning solutions.  The tried and tested chain of the igus series E2, type 250.07.100.0 was used as the energy chain.  This runs in a guide trough consisting of extruded guide profiles attached to a support frame.  Since the trough is closed at the top, neither snow nor leaves can interfere with the movement of the filled energy chain in the guide trough.  A total of 38 metres of the guide trough were installed on the secondary clarifier. The special chainflex cables used in it are approx. 20 metres long; in addition to the electrical cables for the three pumps and the traversing motor, the trough also houses 16 signal cables and a Profibus cable. The individual igus chainflex special cables of the series CF9, CF10, and CF 31 have a TPE outer jacket and can be used in a temperature range of -25° to +100° with a minimum bend radius of 5 x d.
With longitudinal scrapers of this design, a lateral offset of up to 150 mm must always be expected. To compensate for these transverse movements, igus developed a cost-effective floating moving end and installed it on the moving end arm of the scraper bridge.
The polymer components and the metal parts are permanently protected against corrosion.
Sewage plant
energy chain

Maintenance effort drastically reduced with lbt flizz

Since the installation in 2000, the system has been running without any problems. The maintenance effort could thus be drastically reduced. It is therefore not surprising that the Aggerverband is satisfied with this solution. Those responsible also give good marks to the service provided by igus. Reinhard Braun, Head of the Electrical Engineering Division of the Aggerverband, says: "Our contacts have always been quick and unbureaucratic in their response. "
It is not only in this application that the lbt flizz system proves itself under adverse environmental conditions. All materials used in the system are corrosion-protected and weather-resistant. Accordingly, many other possibilities have already been implemented, for example in rainwater overflow basins or even in harbour cranes, which have to meet extreme requirements in terms of corrosion protection. Since the system components are also resistant to common chemicals, greases and solvents, igus also supplies the lbt flizz system to manufacturers and operators of galvanising plants and other chemical engineering plants.

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.