배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Durable plastic energy chains successfully replace festooning in waste cranes

In waste processing, the energy chains are used for 116m of travel.

In a waste disposal company in Belgium, the trailing cables were replaced by our e-chains in two travelling cranes. The project posed several challenges: the cranes had to cover travels of 116m - their speed was 2.5m per second with an acceleration of 0.5m per second. Both cranes use the same track, so they required two long e-chains running on top of each other in the same trough. These different loads could only be handled inadequately with trailing cables. With energy chains, supplied as completely pre-fitted readychains, the cable length could be reduced and the service life significantly increased.

Profile

  • What was needed: plastic energy chains, supplied as a completely pre-fitted readychain system, i.Sense Push/Pull Detection System to prevent failures
  • Requirements: high speeds (2.5m/s) and fast accelerations (0.5m/s2) were achieved in the cranes. In addition, a long travel of 116m, a tight bend radius and the presence of moisture and dust placed additional strain on the energy supply. 
  • Industry: Cranes
  • Success for the customer: by installing two e-chains, the required cable length and cable cross-sections were significantly reduced, resulting in major savings. In addition, the service life increased to 7.5 years for the e-chain and 10 years for the cables.
Energy chain in waste processing

Problem

MBS is a waste-processing company that operates a facility in Geel where bulky waste is handled by two travelling cranes with scrap grapples. The cranes installed in 2003 were initially equipped with festooning cable systems for the power supply. However, both the festooning cables and the trolleys suffered from the adverse operating conditions, including high speed (2.5m/s), fast acceleration/deceleration (0.5m/s2) and the presence of moisture and dust. In addition, the cables were vulnerable due to the extended length required to cover the 116m travel and the trolleys' tight bend radii. The abrupt accelerations and decelerations also very often caused the festooning system's cable trolleys to collide at high speed.
As a result, the cables and trolleys were often damaged, leading to costly unplanned production downtime. Although several attempts were made to improve the situation, the problem could not be successfully resolved.

Solution

In 2013, the operator MBS commissioned TCS to carry out preventive maintenance on the cranes. They determined that the installed festooning cable system was not suitable for this application. After TCS suggested our e-chains, the operator decided to install two of our 60m long energy supply systems with a floating moving end. This meant that significantly shorter cables could be used (half the track length instead of 1.2 times the track length) and the cable cross-section reduced, which led to major savings. In addition, the service life increased to 7.5 years for the e-chain and 10 years for the cables.By supplying the e-chains as a readychain system, i.e. as a pre-fitted cable guidance system complete with cables, the chain could be installed quickly and without long system downtimes.
Additional safety is also provided by an i.Sense push/pull force measurement, which monitors the entire system and switches off the crane in the event of an overload. This prevents damage to the chain and cables and thus costly failures, reacting to them before they can occur.

Waste-processing crane In this waste facility, the trolleys of two cranes travel over a length of 116m.
Energy chain and PPDS The e-chains installed today enable greater safety at lower costs. Among other things, this was achieved using a push/pull detection system (right side of image).
Festooning The trailing cables previously used not only required longer cable lengths and larger diameters, but were also more susceptible to faults due to the high travelling speeds.

TCS nv, Hakan Tiren, Houthalen-Helchteren, Belgium

More applications from different sectors can be found here

To vector award



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.