배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Quiet, clean and smooth movement: drylin spherical insert bearings in the bartender robot

Profile

  • What was needed: Bearing for the carriage, which moves the cocktail glass to the bottles while sliding on a round shaft
  • Requirements: Food-compliant, quiet, as little clearance as possible, cost-effective
  • Application area: Vending machinery
A robot that replaces the bartender at a house party: this is the idea behind Barobot, developed by the two founders of the start-up of the same name, Konrad Klepacki and Artur Formella. The vending machine can independently produce 1,000 cocktails from 12 bottles. The selection is made via a touchscreen, then the Barobot moves the glass under the corresponding bottles and mixes the liquids in the correct proportions to create the desired drink. With a special app for tablets and smart phones, you can select your favourite drinks or create your own concoctions remotely. 
Barobot

Problem

The Barobot consists of 6mm and 10mm thick laser-cut acrylic glass panels, available in transparent or black. The developers opted for this material because it is both economically and visually appealing. For the carriage, which slides on a steel rod to move the glass to the bottles, they were looking for a bearing with as little clearance as possible that was quiet, food-safe and cost-effective. The first attempt was made with traditional metal ball bearings that slide over the steel rods. But at the speeds at which the glass moves between the bottles, the noise level was completely unacceptable. There were also concerns about food safety. 

Solution

At igus, the perfect solution was found, both financially and technically: two drylin linear spherical insert bearings in 6 and 12mm widths ensure that the carriage is absolutely strong and can move freely at the same time. With them, the clearance and sliding noise could be reduced to a minimum. The bearings are lightweight, easy to fit and cost-effective, and are also completely free of external lubricants. This makes them ideal for use in the food sector and they do not require any maintenance. 
Find out more about our plain bearing liners
Liners in the Barobot, sketch Design sketch with drylin plain bearing liner
Liners in the Barobot Easily assembled: two drylin bearing liners are fitted to the outside of the transport trolley.
Barobot, crystal clear version Barobot in the transparent version
Liners in the Barobot The drylin plain bearing film fits perfectly and runs extremely quietly.

More information

drylin linear technology

An overview of all the important information: standard parts, new products, application areas, and so on
Go to overview

Products for vending machinery

Plain bearings, linear guides, energy chains, and drive modules for fully automated systems
Discover now


용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.