배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Precise and maintenance-free linear axis for DNA diagnostics in the laboratory

This device for detecting genetic modifications utilises reliable drylin bearing technology.

This device from the Polish company Kucharczyk can be used to detect mutations in people's genetic material before they lead to clinical symptoms. To do this, glass plates, which serve as the carrier material for the DNA samples, must be positioned as precisely as possible over a heat exchanger in the device. This positioning is performed by a drylin lead screw linear system with a NEMA23 motor. The system is known for its smooth and precise movements and is also completely maintenance-free.

Profile

  • What was needed: drylin SHT lead screw linear systems, drylin electric motors
  • Requirements: The linear solution should enable precise and safe temperature control to improve the electrophoresis process.
  • Industry: medical equipment
  • Success for the customer: The use of the drylin system made it possible to press the electrophoretic glass plates with the polyacrylamide gel onto the heat exchanger automatically, precisely and evenly. It significantly improved the quality of the electrophoretic separation of analysed samples compared to the previous version of the DNA Pointer system.
Discover all products for medical technology
DNA Pointer System by Krzysztof Kucharczyk Techniki Elektroforetyczne Sp

Problem

Diagnostics in the field of genetic mutations (e.g. for the early detection of cancer) is intended to recognise genetic changes before the clinical symptoms of their presence become visible. Therefore, the decisive parameter of successful techniques for the detection of small genetic variants is their sensitivity. Here, for example, native nucleic acid electrophoresis, known as SSCP, is used. The most important physical conditions that influence ssDNA conformers and SSCP patterns are: pH, ionic strength, as well as temperature. However, temperature control during electrophoresis is a major problem due to the heat generated by the current flow. However, it is important because it has been proven to increase the mutation detection rate. A multi-temperature SSCP device has been developed, the DNA Pointer System, which performs genetic analyses by electrophoretic separation and under sequentially changing gel temperature.
An electrophoresis gel is pressed onto the heat exchanger. To ensure even heat distribution in the gel, electrophoretic glass plates must be precisely bonded to the heat exchanger. In the system's predecessor model, glass plates were manually inserted into the electrophoresis chamber and held in place by two clamping cam levers. To improve device handling and, above all, safe temperature control during electrophoresis, a suitable linear bearing solution was to be found instead of cam levers.

Solution

One of the main components of the latest version of the DNA Pointer System are drylin SHT lead screw linear systems in combination with a NEMA 23 stepper motor from the drylin E product portfolio, which is controlled by a microprocessor system.
The use of the drylin E system made it possible to press the electrophoretic glass plates with the polyacrylamide gel onto the heat exchanger automatically, precisely and evenly. It significantly improved the quality of the electrophoretic separation of analysed samples compared to the previous version of the DNA Pointer System. Improved temperature control directly influenced the results of the SSCP procedure and led to a more reproducible and sensitive detection of mutated genetic variants in the analysed genes. Following the evaluation tests, consideration is now being given to retrofitting the drylin system in some pre-series appliances.
DNA Pointer System
DNA Pointer System


용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.