배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

User report

Compact rotary table bearing for 360° shots in camera technology

Lightweight and precise bearing of rotary discs with iglidur slewing ring bearings with drive

This rotary table from mechapro GmbH can be used to create 360° videos of objects. The objects to be photographed are positioned on the rotary table, in front of which the camera is set up on a tripod. The camera and rotary table can be controlled in a coordinated manner using the provided PC software. The recorded images are transferred directly to the PC and stored there in an orderly manner. A solution that was as light and compact as possible and required only a few components was sought for the bearing and drive of the rotary disc. A high mechanical resilience combined with low speeds was also required. The choice fell on the light and vibration-dampening iglidur PRT slewing ring bearings.
  • What was needed: iglidur slewing ring bearing PRT-01-60-TO-HTD8M with outer drive ring
  • Requirements: A light and compact solution was sought for the bearing and drive of the rotary disc, which at the same time has a high mechanical load capacity.
  • Industry: Camera and film technology
  • Success for the customer: The iglidur bearing is an cost-effective and lightweight alternative to roller bearings. It offers sufficiently high resilience in all directions and suppresses vibrations.
Discover all products for camera and film technology
Rotary table The two rotary discs at the top and bottom of the rotary table were mounted with iglidur PRT slewing crane bearings.

Problem

Rotary tables are used in product photography in order to be able to take products fully or semi-automatically from all sides.
However, the rotary table implemented in this application can also present products that do not have flat surfaces or are very narrow (e.g. inline skates or smart phones). It is fixed in place thanks to another rotating plate above the product. A pivot bearing is also used for this purpose, which moves synchronously with the rotary disc below. In order to be able to fix products of different heights between the two plates, the upper rotary disc can also be adjusted in height.
This adjustment is made by means of two electric lifting columns in the front area of the rotary table. The rear area, on the other hand, should be kept free in order to keep the time required for post-processing the images as low as possible. Since the two columns cannot carry much weight, the rotating unit attached to them should be made as light as possible.
In addition, the objects are often clamped off-centre, especially in the case of holders for a 2nd rotary axis, and this leads to an asymmetrical load on the bearing. This load situation is difficult to control with simple plain bearings. A solution that was as light and compact as possible and required only a few components was sought for the bearing and drive of the rotary disc. A high mechanical resilience combined with low speeds was also required.

Solution

The iglidur slewing ring bearing PRT-01-60-TO-HTD8M with an outer drive ring made of aluminium particularly meets the requirements of the application. Compared to conventional solutions with roller bearings, it is significantly lighter and affordable, but at the same time offers sufficiently high load capacities in all directions. The integrated external toothing also enables a direct drive via a stepper motor with a gearbox. Since an additional gear reduction (i=3) was achieved via the ratio of the outer circumference of the bearing to the outer circumference of the drive wheel, the motor could be dimensioned correspondingly smaller, which further reduced costs and weight. The vibration-dampening specifications of the slewing ring plain bearings also have a positive effect. In conjunction with the toothed belt, possible vibrations that could be induced by the stepper motor are effectively suppressed. The drive generates a smooth, even rotary movement without causing the sheet metal parts used for the housing to vibrate. The sliding elements of the PRT slewing ring bearing are made of the maintenance-free material iglidur J, which runs completely lubrication-free. The function of the rotary table bearing is thus ensured in the long term and even under high loads.
Rotary table The second platform at the top makes it easy to fix uneven objects. The height of the platform is moved via the two columns.
Rotary table In detail: The iglidur PRT slewing ring bearing. In use, it allows a vibration-free, light and cost-effective bearing of the rotary disc.


용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.