배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

User report

Corrosion-free bearings for ring motors in underwater vehicles and boats

Contamination, impacts, salt water: iglidur bearings replace metal bearings and ceramic bearings

This ring motor is used in underwater vehicles and boats. As the motors are permanently exposed to moisture and salt water, conventional metal bearings cannot be used here due to their susceptibility to corrosion. The designers therefore used special polymer bearings made of the material iglidur, which, in contrast to the ceramic bearings that were also tested, have no problems with mechanical loads.

Profile

  • What was needed: iglidur plain bearings
  • Requirements: The ring motor and bearings are permanently under water. The bearings must therefore be able to function permanently despite high salt content and possible contamination. In addition, the lightest possible bearings were sought, as any additional weight would have to be compensated for by increasing the size of the drive.
  • Industry: Shipbuilding
  • Success for the customer: The polymer bearings proved to be the best solution for the application: in contrast to metallic solutions, they are corrosion-free and lightweight. And compared to ceramic bearings, they have a higher load limit and are highly wear-resistant. 
Discover all products for boats and yachts
Ring motor

Product used

iglidur plain bearings

Wide range of lubrication-free and maintenance-free bearings with different specifications for every application.
More information

Free sample box

Order the free sample box with the most important iglidur materials and the iglidur bearing technology catalogue.
Order now!

Problem

With ring motors (torque motors), there is no mechanical connection between the rotor and stator during operation. The magnetic ring (rotor) is only centred by the magnetic field of the stator and held in the magnetic field. A bearing for the magnetic ring is therefore only necessary during the start-up phase of the motor.
However, the demands on the bearing point are exceptionally high due to the special environmental and operational situation. This means that the ring motor and bearing points are permanently under water and are exposed to high salt content, corrosion and possible contamination. It was also important to find bearings that were as light as possible, as any additional weight in the water had to be bought at a high price by increasing the size of the drive.

Solution

The designers finally decided in favour of using iglidur bearings in the ring motors, which were able to solve the problems permanently. The polymer bearings are suitable for use in and on underwater vehicles and boats due to their corrosion resistance, low moisture absorption and lightweight property compared to metallic solutions. Compared to ceramic bearings, the iglidur bearings also offer the advantage that they have a high load limit and are highly wear-resistant. While initial tests with impacts caused problems with the ceramic bearings, the special bearings made from high-performance polymers remained dimensionally stable over the long term. Another important criterion for dynamic fields of application.
Ring motor_02
Ring motor_03

Submatix GmbH & Co KG, Uwe Lessmann, Erfurt, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.