배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Pneumatic stacking robot: precise bearing technology for the gripper system

drylin W linear guide and igus bearings enable reliable stacking in robot applications

This robot stacks industrial containers on top of each other. Speed and precision are essential for this application. The developers therefore decided to implement the gripping system with the help of the drylin W linear guide and iglidur plain bearings from igus. At the tip of the pneumatically driven gripper system, igubal pillow block bearings ensure optimum guidance.

Profile user report

  • What was needed: igus drylin W linear guide, igubal pillow block bearing
  • Requirements: Lightweight application with simultaneous high performance under high weight load, reliability
  • Industry: Material handling
  • Success for the customer: igubal pillow block bearings are a strong and lightweight solution, are reliable and have enabled a significantly lower centre of gravity in the machine compared to conventional metal bearings; the drylin W linear guide are a strong and at the same time lightweight system that enables fast and reliable accommodation of the containers
Robot solution at a glance

Problem

As part of the international high school competition "FIRST Robotics Competition", the participants are given tasks each year that are to be solved by the individual teams using specially developed designs. The task in 2015 presented the participants with the problem of stacking six industrial picking containers on top of each other and finally placing a recycling container on top of the tower. The containers themselves weigh around 3.5kg each and the container weighs a further 5kg. After a construction phase lasting several weeks, each team finally has two minutes and 15 seconds to collect points by tackling the task, which ultimately decides the winner. 
The challenge here was to achieve precise centring of each container on the previous one and, at the same time, to be able to achieve such stability with the design that the weight loads could be carried.

Solution

For the moving components in the robotics solution, the Roseville Robotics team decided to use an igus linear guide and pillow block bearings for the gripper system, which is operated by pneumatics. The entire gripper system is lifted up to the tip by using igubal pillow block bearings located at the top of the robot.
The drylin W linear guide and bearing form a strong yet lightweight system that ensures fast and reliable picking of the order picking containers. The igubal pillow block bearings are a strong and lightweight solution that is reliable and allows the centre of gravity to be significantly lowered compared to typical metal pillow block bearings. Weight and reliability are important to us and the igus products fulfil these requirements.
The participants at Roseville Robotics came up with the idea of using the igus components after already using a flanged bearing from igus to replace a very heavy metal bearing in a robotic solution in 2009. The solution worked for many hundreds of hours in applications with heavy lateral loads and very high speeds, without any recognisable wear.


Stacking robot with drylin W linear guide Close-up view of the gripper system, which uses igus drylin W linear guides and igus bearings.


용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.