배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Virtually wear-free plain bearings for high accelerations in product ejectors

Plastic bearings allow maximum acceleration in linear motors for packaging systems

This product ejector is used in packaging and filling machines. It is based on linear motor technology and separates defective products from the product flow at high speed and acceleration. The ejection mechanism consists of two carbon fibre-reinforced plastic tubes and a front plate made of the same material. The tubes sit in iglidur J plain bearings. After extensive tests with several million stroke cycles and a running distance of several thousand kilometres, no significant abrasion or wear was detected on either the tubes or the plain bearings.

Profile

  • What was needed: Plastic bearing made of iglidur J
  • Requirements: The automation company was looking for components with a drastic reduction in the moving structural non-motorised masses and for a bearing and guidance technology that would enable accelerations of up to approx. 250m/s2 (25g).
  • Industry: Packaging technology
  • Success for the customer: Endurance tests carried out in-house showed that even after several million stroke cycles and a running distance of several thousand kilometres, no significant abrasion or wear could be detected on the CFK tubes and the iglidur J plain bearings.
Product ejector actuator

Problem

In packaging and filling machines and in conveyor technology, product ejectors are required that can reliably separate and eject individual faulty products from the product flow at very high output rates. In the past, pneumatic cylinders were used for this purpose, but these do not work reliably in modern high-speed machines.
Jung Antriebstechnik und Automation GmbH therefore supplies linear motor modules such as the UltraDynamikTM, which are equipped with standard steel guide rails and guide carriages in which ball chains run. These systems achieve cycle rates of approx. 500 - 1,000 cycles per minute, top speeds of up to 5m/s and accelerations of up to 150m/s2. They are used by customers in continuous operation.
The peak forces of this linear motor technology have been continuously increased through improved magnetic materials with the same motor size. However, the moving motor masses remained almost the same. This results in a drastically increased acceleration capacity for these new linear motors.
From a technical point of view, this high motor dynamics cannot be utilised with conventional guides, which are manufactured using roller bearing technology and from steel materials. The reasons for this are the relatively large moving non-motorised masses of the steel structural elements and, above all, the high accelerations, which make it impossible for the bearing elements to 'roll' as intended.
The automation company was therefore looking for components with a drastic reduction in the moving non-motorised structural masses and for a bearing and guide technology that would enable accelerations of up to approx. 250m/s2 (25g).

Solution

The new design of the actuator focussed on a radical reduction of the moving masses. For this reason, two 10mm CFK tubes were selected as guide elements and a CFK front plate. By using these materials, the constructive moving masses could be reduced from 263 grams to 45 grams compared to the conventionally (steel) designed HighDynamic linear motor module. An increase in acceleration values is only possible through a radical reduction in mass.
With regard to the selection of a suitable bearing for guiding the CFK tube, the decision was made in favour of iglidur J bearings, whereby a total of four bearing bushes were installed in two bearing blocks (see picture below).
With these components, the newly designed actuator can, for example, implement a stroke of 160mm in just 60ms travel time, controlled by the path curve. During such a movement, speeds of 4m/s and accelerations of 200m/s2 (20g) are achieved even on this short stroke. The pure acceleration or the braking process is already completed after a travel distance of 40mm.
In order to be able to make a statement about the long-term practical suitability of this solution, an endurance test series was started at Jung Antriebstechnik, in which the new actuator was tested under very real conditions. This showed that even after several million lifting cycles and a running distance of several thousand kilometres, no significant abrasion and wear could be detected on the CFK tubes and on the iglidur J bearings. Due to the positive results of the tests, the product was presented to the public at MOTEK 2015 at the end of testing.

Product ejector actuator

JUNG ANTRIEBSTECHNIK U. AUTOMATION GMBH and inotec AP GmbH, Wilhelm Jung and Ralf Roth, Wettenberg, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.