담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
igus®

42, ventrue-ro 12st. Yeonsu-gu, Incheon

Sondo-dong

+82 32 8212911
+82 32 8212913

Screw tester

The igubal® EBRM-06 EK S1 spherical bearings help to produce the eccentric motions on this screw tester in this application. After currently approx. 10 million strokes of 90° at 110 strokes per minute, no wear has been measured between the stainless steel ball and the housing. Besides their high service life, the igubal® rod end bearings are cost-effective, maintenance-free and vibration dampening.

Material: RN56

 
Before: metallic bearings used
 
 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.