담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
igus®

42, ventrue-ro 12st. Yeonsu-gu, Incheon

Sondo-dong

+82 32 8212911
+82 32 8212913

Push rods on accumulating conveyors

The rods are used to transfer the force of the cam switch on the rack-out carriage of the accumulating conveyor. The load on the bearing is around 10 N/mm², approx. 1000 cycles are performed per day.

Push rods on accumulating conveyors  
Push rods on accumulating conveyors  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest