담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
igus®

42, ventrue-ro 12st. Yeonsu-gu, Incheon

Sondo-dong

+82 32 8212911
+82 32 8212913

Climbing robot

manus® 2007

The objective of this design was to keep the weight of the climbing robot as low as possible, so that this is in a position to move on smooth surfaces like window panes with suction cups.

So a suction system was developed by which the climbing robot can be stopped on the disk completely passively, which means without using energy. For this purpose, simple "passive" suction cups are pressed with the normal locomotor system on the disk and thereby evacuated.

For the movements of the individual legs difficult to coordinate, the low-weight lubricant-free igubal® pillow block bearing is used, the individual piece weighing not more than two grams.

Prof. Dr.-Ing. Werner Brockmann, Osnabrueck University

 
 
 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest