e-chain® in waste incineration plants

Demag Cranes & Components / AVN, Austria

Industry: Waste processing

e-chain®: 5050R.27.300.S10.0 (crane drive) 5050R.35.350.S10.0 (crane drive)

Travel: 21.3 m / 52 m

Speed: 1.33 / 1.33 m/s

Acceleration: 0.25 m/s²

Filling: Crane: approx. 14 / 14.5 kg/m


Heavy dirt with high metal content, chains for trolley and crane drive, chain drive as parallel system

Waste incineration plant  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.