Extreme stressing from tile dust in the building material industry

Wienerberger AG, Germany

Industry: Handling in brickworks

e-chain®: 5050.40.200.0

Travel: 20 m

Speed: 1 m/s

Acceleration: 1 m/s2

Filling: approx. 7 kg/m


Strong pollution through abrasive brick dust, plant in operation since 5 years, filled among other things with CF9, Temperatures up to + 50°C, approx. 200,000 double strokes/year

Tile factories  
More on applied products here
More interesting applications from diverse areas can be found here.