Bestselling energy chains

On this page, you will find a selection of energy chains recommended by our customers and us for 90% of all applications and industries. All energy chains shown here come with a 36-month guarantee, can be configured and calculated online and are available from stock within one to three days. The list of bestsellers is updated regularly.

당일 배송 E4Q system

E4Q system

Inner height: 34mm - 82mm

Opening and closing of the energy chain without tools. For unsupported and gliding applications.

당일 배송 System E2.1 micro

System E2.1 micro

Inner height: 10mm - 15.6mm

For smallest installation spaces and rather low loads.

당일 배송 System E2.1

System E2.1

Inner height: 26mm - 48mm

The new all-rounder. Easily openable, quiet, with good unsupported stability.

당일 배송 System R2.1

System R2.1

Inner height: 26mm - 75mm

Closed energy chains protect the cables from dirt and chips.

당일 배송 E4.1 system

E4.1 system

Inner height: 21mm - 350mm

High loads, long unsupported lengths and also for sliding applications.

당일 배송 System E4.1L

System E4.1L

Inner height: 31mm - 64mm

Easily openable, lightweight and strong, for unsupported lengths.


chainflex cables for motion

Unharnessed cables for moving applications in energy chains or for robot applications, fail-safe with 36-month guarantee and approvals such as UL, CSA, VDE, EAC, CTP, Interbus and Profibus.

Selected application examples


Guarantee for energy chains

36-month guarantee on energy chains igus offers a 36-month guarantee on all energy chains that can be selected in the service life calculator.

Energy chain product finder

Energy chain product finder Find a suitable energy chain for your application quickly and easily with the energy chain product finder.

Further energy chain systems

Energy chain systems Not what you are looking for? Click here for the complete overview according to catalogue colours.


당일 배송