배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Jetpack

Profile

  • What was needed: Spherical bearings for the connection of drive unit and corset, ball bearings for the control handles, plain bearings at various interfaces
  • Requirements: Heat and corrosion resistance, low weight
  • Application area: Alternative drives
To dream of flying with a rocket backpack to the limit of what is technically conceivable: The Applied Propulsion project shows how this is possible with vision and new materials. With the Jetpack evo NT, the concept of the "Bell Rocket Belt" from the 1960s was taken and developed further. It consists of an ultra-light corset and a rocket engine that uses highly concentrated hydrogen peroxide as fuel and provides propulsion.
Jetpack evo NT

Problem

Due to its rocket propulsion system, the Jetpack evo NT has very few moving parts. Nevertheless, there are some interfaces that rely on storage. Among other things, a solution had to be found for the exposed bearing points of the two control handles, which the pilot uses for lateral control and thrust distribution. The most important storage point is located at shoulder height centrally above the high pressure tanks. It literally has a supporting role in the overall system, as it is not only respon­sible for manageable control of the missile system, but is also the load carrier for the pilot, corset and fuel tanks. The most important requirements for the bearings: the lowest possible weight as well as heat and corrosion­ resistance. The fuel is extremely corrosive, and the water vapour produced for thrust contains free oxygen and is 800°C hot.

Solution

Plain, ball and spherical bearings from igus made of high-performance plastic meet the special requirements. The contact with the rocket fuel and the high temperatures do not bother them. They are also extremely lightweight. With identical dimensions and guaranteeing the necessary strength values, they can save around 80 % in weight compared to their metallic counterparts. In the hand control elements xiros ball bearings with glass balls are used. The absorption of the entire load is undertaken by an igubal rod end. Further bearing points on the Jetpack are equipped with iglidur plain bearings.


용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.