The ideal shaft, fast

Besides the plain bearing, a bearing system also includes the shaft and its surface finish. The objective is to provide the customers with the ideal material to optimize the coefficients of friction, resistance and service life. For this purpose, a construction kit consisting of 8 shaft materials and 29 plain bearing materials are available.

Delivery service

Quick and reliable

igus® recommends the use of hard-coated aluminum shafts in combination with drylin® linear plain bearings:

Delivery time: 24 hours

Low weight

More than 50% cost saving

24-48 h

Precision aluminum shafts  

Precision aluminum shafts

Hard anodized aluminum hollow shaft

Supported aluminum shaft, hard anodized

3-8 days

Hardened steel shaft  

Hardened steel shaft

Hard-chromed steel shaft

Hardened steel shaft

Drawn VA stainless steel

8-14 days

Supported steel and stainless steel shafts  

Supported steel and stainless steel shafts

Shaft with machining




drylin® R bearing and shaft accessories

The combination of shaft and bearing material is decisive for the operation feature of the linear bearing.
Besides coefficient of friction and wear, moisture absorption, chemical or temperature resistance can be crucial factors for the right choice of the bearing material.
The drylin® kit offers three bearing materials as standard, which is executed in the form of a slotted liner. These are supplied from stock ready for installation, completely mounted in the required adapter or housing.

drylin® R 직동 플레인 베어링

개방형, 밀폐형, 스플리트 및 자동 조심.

drylin® R 직동 플레인 베어링    

drylin® R 하우징 베어링

밀폐형, 조정형, 분할, 탄뎀 디자인 및 플로팅 베어링형

drylin® R 하우징 베어링    

drylin® R 플랜지 하우징

원형이나 각형 플랜지 부착

drylin® R 플랜지 하우징    

drylin® R 캐리지 및 직동 하우징

수개의 롱 디자인에 개방형 혹은 밀폐형

drylin® R 캐리지 및 직동 하우징    

drylin® R 샤프트 엔드 서포트와 샤프트 블록

고정식/이동식 샤프트 엔드 서포트, 여러 가지 설계의 샤프트 블록

drylin® R 샤프트 엔드 서포트와 샤프트 블록    

Shafts directly off the shelf

Go to shaft enquiry  
Cost reduction in 45 seconds?

Just send us the shaft enquiry form.
We'll prepare an offer for the right shaft immediately.

Interview

Jon Nixon, Shafting Specialist, igus® UK
Jon Nixon, Shafting Specialist, igus® UK  

Why choose igus® as a shaft supplier?
A bearing system includes, as well as the plain bearing, the shaft and its surface finish. The objective is to provide the ideal material to optimize the coefficients of friction, corrosion and service life for our customers. For this reason a design range consisting of 8 shaft materials and 29 plain bearing materials are available.
What are the advantages of the different shafts?
Two examples; igus® aluminium shafts provide low weight and long life, and igus® 316 stainless shafts give extremely high resistance to corrosion and chemicals. Also the prediction of the lifetime - based on numerous tests - enables the determination of the optimum bearing-shaft combination. Thus the customer gets the long-lasting linear bearing solution for their specific application.
Do you supply individually machined shafts for customers?
As well as the usual, hardened standard shafts made of steel and stainless steel, we can also individually machine all other shaft materials to a customer drawing.

한국이구스 대표자: 블라제 프랑크
전화번호:
032-821-2911
주소:
인천광역시 남동구
함박뫼로 377번길 109
남동공단 33B 14L

igus® 연락처 메일 보내기

myigus myCatalog

3D-CAD온라인 카탈로그리니어 테이블 제품 검색기2016 신제품시스템 선택/
서비스 수명 계산
비디오적용 사례제품 전문가에게 이메일 문의하기문의/주문빠른 문의제품 번호 검색샤프트 문의카탈로그/샘플다운로드