배송 위치를 선택하세요.

국가/지역 페이지 선택은 가격, 선적 옵션 및 제품 가용성과 같은 다양한 요인에 영향을 줄 수 있습니다.
담당자
한국이구스

인천광역시 연수구 벤처로

12번길 42

+82 32 821 2911
+82 32 821 2913
KR(KO)

Robust plain bearings for extreme weight loads in agricultural machinery crawler track system

Friction-free and reliable pivot points in crawler tracks despite high levels of dirt

This crawler track system is used in agricultural machinery as an alternative to pneumatic tyres. The machines travel at speeds of up to 40 kilometres per hour in dirty and damp conditions and carry a weight of 50,000 kilograms. This means that the crawler track system is exposed to enormous loads. The bearings that encapsulate the pivot axes in particular have to withstand a lot. Conventional bronze bearings wear out too quickly, so the developers resorted to the lubrication-free and corrosion-free iglidur plain bearings. Since then, the crawler track has been running smoothly in all weathers.

Profile

  • What was needed: iglidur plain bearing
  • Requirements: The bearing must be able to withstand extremely high weight loads and heavy dirt and dust loads. It must also not corrode.
  • Industry: Agriculture
  • Success for the customer: The plastic bearings offer a cost-effective and wear-free alternative to bronze bushes or bearings and are much easier to replace. Since using the iglidur bearing solution, the undercarriage has been running smoothly in all weather conditions.
Crawler track system for agricultural machinery

Problem

The IMTS (Intelligent Multi-Purpose Track System) is a crawler track system that can be used as an alternative to pneumatic tyres on a range of large agricultural machines. The system is capable of travelling at 40km/h and can absorb any impact load. In a recent application, for example, a large 50,000kg grain container was converted.
Bearings are used at the pivot points of the IMTS, which have to bear these high loads at all times. To prevent corrosion with metal on metal, they encapsulate the pivot axes in the crawler track system, which must not come into contact with the external metal structure. It was also important to find a completely lubrication-free solution, as the machine operates in muddy and dusty environments where the ingress of dirt can lead to significant wear problems.

Solution

With iglidur plain bearings, a bearing solution was found that can withstand the high weight loads and the difficult ambient conditions in the long term. For example, iglidur plain bearings were used in the system, which also offer the advantage of being completely grease-free and low-maintenance. This specification helps considerably in marketing the system successfully, as agricultural machinery is often not properly maintained, resulting in early functional failures and considerable costs. The plastic bearings also offer a more cost-effective and wear-free alternative to bronze bushes or bearings and can also be replaced much more easily without damaging the shafts/tubes. Finally, the bearings are also completely corrosion-free. Since using the iglidur bearing solution, the crawler track has been running smoothly in all weather conditions.

Crawler track system for agricultural machinery
Crawler track system for agricultural machinery

Slyagri Ltd., Toby Kilham, Spalding, UK

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition



용어 "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" 및 "yes" 는 독일 및 일부 외국에서 igus® GmbH/ Cologne의 법적 보호를 받는 상표입니다 이는 독일, 유럽연합, 미국 및/또는 기타 국가 또는 관할권에서 igus GmbH 또는 igus의 계열사가 보유한 상표(예: 출원 중인 상표 또는 등록 상표)의 전체 목록이 아닙니다.

igus® GmbH는 Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber 및 이 웹사이트에서 언급된 다른 모든 드라이브 제조업체의 어떠한 제품도 판매하지 않음을 알려드립니다. 이구스에서 공급하는 제품은 igus® GmbH의 제품입니다.