Participant of the manus® contest

467 entrants from 34 countries

This year’s manus® is the third manus® award to be announced worldwide. 467 entrants from 34 countries participated in it with their applications. They have competed for the gold, the silver and the bronze manus®.

Medical assistance system

This year’s Gold award winner is a system that assists doctors with keyhole cochlea implant surgery to treat inner ear deafness and profound deafness.

Medical assistance system    

Smoothing machine

The winner of this year’s Silver manus® award is a machine that makes it easier to draw off screed.

Smoothing machine    

3D printing machine

This year, Bronze goes to a laser-based 3D printing machine that prints metal parts made of titanium, aluminium, steel or even gold.

3D printing machine    

Washing system

This system washes car underbodies.

Washing system    

Bed

This height- and angle-adjustable bed is used in hospitals or doctors’ surgeries.

Bed    

Turbine

This turbine is used wherever power is used but no mains connection is available.

Turbine    

Test system

This test system is used in bottling plants and checks whether only bottles of the same size are on the conveyor belt.

Test system    

Conveyor rollers

These conveyor rollers are mainly used in industrial systems.

Conveyor rollers    

Cylinders

These cylinders are used in the lifting mechanism of tipper vehicles.

Cylinders    

Binding

This binding is used on so-called splitboards.

Binding    

Crane crab

This crane crab runs on a reconditioned crane girder.

Crane crab    

Production machine

With this production machine, small plastic spray bottles must be guided from a rotary table through a small opening onto the conveyor belt.

Production machine    

Movable touchscreen

This movable touchscreen system has been developed for quality checks in the company’s factories.

Movable touchscreen    

Handrails

The height of these handrails can be adjusted according to individual requirements.

Handrails    

3D Printing machine

This idea could significantly reduce the purchasing price of 3D printers for private use.

3D Printing machine    

Grinding machine

This machine is used to grind stainless steel tanks.

Grinding machine    

Stitching machine

This stitching machine is used in the textile industry.

Stitching machine    

Fitness equipment

This fitness equipment works almost silently.

Fitness equipment    

Staple robot

This robot stacks industrial containers on top of each other.

Staple robot    

Kiteboard

This kiteboard has to be able to cope with heavy impact as well as with humidity and soiling.

Kiteboard    

Wooden reel

This wooden reel for winding steel wire is particularly durable and increases safety in warehouses.

Wooden reel    

Bicycle frame

This bicycle frame was developed as a bachelor thesis at Aachen University.

Bicycle frame    

Maintenance robot

This robot can be used for the maintenance and repair of medium- and high-voltage overhead lines.

Maintenance robot    

Food processor

This device is a food processor, cooking pot and pressure cooker in one.

Food processor    

Industrial machine

This machine is used to split tree trunks.

Industrial machine    

Product ejector

This product ejector is used in packing and filling machines.

Product ejector    

Front grille

This front grille is fitted underneath the radiator grille and can be moved during travel.

Front grille    

Steering system

This aerodynamic steering system is used on hovercrafts.

Steering system    

Handling and contacting module

This handling and contacting module is used for the automatic electrical measurement of individual boards in the temperature testing cabinet.

Handling and contacting module    

Lift system

This lift system can lift weights of up to 100 kilograms and needs to be able to adjusted gradually and accurately.

Lift system    

Isolator

This isolator is used for the sterile packaging of syringes.

Isolator    

3D Printing machine

This 3D printer works fast, quietly and precisely.

3D Printing machine    

대형 카메라

이 대형 카메라는 매우 정밀하게 움직입니다.

대형 카메라    

Turnstile

This turnstile is principally used in sports fields.

Turnstile    

Centrifugal clutch

This centrifugal clutch is used in 2-stroke racing machines.

Centrifugal clutch    

Coin changer

This coin changer provides change faster than other devices of its kind.

Coin changer    

Banknote checking device

This device checks the authenticity of banknotes and is used in ticket machines for example.

Banknote checking device    

Wind vane

This wind vane is used in a wind control system on sailing boats.

Wind vane    

Harvesting robot

This robot has been designed for the automatic picking and packing of tomatoes.

Harvesting robot    

Measuring equipment

This measuring device is used in geotechnical laboratories and performs mechanical tests at rock samples.

Measuring equipment    

3D Printing machine

This 3D printer prints reliably and precisely.

3D Printing machine    

Industrial machine

This industrial machine is used for making jelly.

Industrial machine    

Bicycle pedal

This bicycle pedal offers its owner excellent protection from theft.

Bicycle pedal    

corkscrew

This corkscrew uncorks wine bottles automatically.

corkscrew    

Testing device

This device is used for testing stainless steel pipes.

Testing device    

Wire-cutting machine

This wire-cutting machine cuts pipes for the oil and gas industry.

Wire-cutting machine    

3D Printing machine

This 3D printer was constructed with almost no ready-made components.

3D Printing machine    

Vacuum nozzle

This vacuum nozzle gets into even the tiniest of corners.

Vacuum nozzle    

Wave and tidal power plant

These wave and tidal power plants produce energy from sea wave movements.

Wave and tidal power plant    

Power amplifier

This power amplifier is so gigantic you can even walk into it.

Power amplifier    

3D Printing machine

This 3D printer can be folded.

3D Printing machine    

Ski touring binding

This ski touring binding provides optimum walking comfort and stability combined with maximum release safety.

Ski touring binding    

3D Printing machine

With this 3D printer, the working area is moved using a lifting mechanism.

3D Printing machine    

Shower cubicle

The door of this shower cubicle is extremely easy to open and close

Shower cubicle    

Dressing aid

This device is used as a dressing aid for elastic stockings.

Dressing aid    

Undercarriage

This under-carriage is used in agricultural machinery as an alternative to air-filled tyres.

Undercarriage    

Disc hoe

This disc hoe makes gardening much easier.

Disc hoe    

Steering

This steering mechanism is used in a racing car.

Steering    

3D Printing machine

This 3D printer is favourably priced and very easy to install.

3D Printing machine    

High heel cushioning

This invention allows women to walk much more relaxed in high heels.

High heel cushioning    

Current consumer

This system is used as a current collector

Current consumer    

Production machine

This machine puts caps on products of different sizes.

Production machine    

Automatic packing station

This automatic packing station packs labels in boxes.

Automatic packing station    

Packaging machines

This carton transport system within a packing machine can easily be adjusted to the required carton size.

Packaging machines    

Test robot

This robot is called “Porton Man” and tests protective clothing for the British military.

Test robot    

Cocktail mixing machine

This machine can be controlled by tablet, smartphone or PC and automatically mixes cocktails.

Cocktail mixing machine    

Mounting station

On this assembly station, the workpieces are continually rotated in a circle.

Mounting station    

Treatment chair

This custom-designed treatment chair is used in dental practices.

Treatment chair    

Newton‘s cradle

This Newton‘s cradle is set up in parks and has been designed to teach young people about the laws of physics.

Newton‘s cradle    

Awning

This awning spans the whole inner courtyard of a hotel and offers protection from sun, rain and wind.

Awning    

Muck-spreading cart

This muck-spreading cart is used in agricultural applications.

Muck-spreading cart    

Industrial machine

This machine drills holes in plastic plates and deburrs the edges.

Industrial machine    

Test robot

This robot checks the weld seams on pipes.

Test robot    

Leg press

This workout device is used for optimum training of the leg muscles.

Leg press    

Maintenance frame

This frame is used for maintenance work on aircraft and can be pushed over the wings.

Maintenance frame    

Training system

This training system supports people with neurological defects or spinal cord injuries during rehabilitation measures.

Training system    

Cleaning robots

This robot cleans aquariums fully automatically and removes algae and soiling from the inside of the glass walls.

Cleaning robots    

3D Printing machine

This 3D printer enables the fast creation of polymer prototypes.

3D Printing machine    

Cable/hose column

This column is used to store hoses or cables without twisting.

Cable/hose column    

Racing car

This racing car can be used both on a race track or as a rallye vehicle.

Racing car    

Urn lowering

This device allows automatic lowering of urns at burial.

Urn lowering    

Delta robot

This delta robot can carry out pick-and-place applications reliably and fast.

Delta robot    

Levelling device

This device supports the levelling of dry fill material.

Levelling device    

Hot wire cutter

This device cuts figures and elements out of polystyrene blocks.

Hot wire cutter    

Bottling machine

This machine fills paint into buckets.

Bottling machine    

Washing machine

This washing machine is used in vehicle production.

Washing machine    

Cooling and outgassing paternoster

This cooling and outgassing paternoster is used in an extrusion line for hot water insulation hoses.

Cooling and outgassing paternoster    

Filling system

This filling line is used to fill meatloaf mixture into baking dishes.

Filling system    

Training machine

This machine is used in football training for both field players and goalkeepers.

Training machine    

Ring motor

This ring motor is used in underwater vehicles and boats.

Ring motor    

Wardrobe

This wardrobe is round and extremely spacious.

Wardrobe    

Toothed belt conveyor

This toothed belt conveyor is used by a window manufacturer.

Toothed belt conveyor    

Industrial machine

This industrial machine is used for manufacturing matches and is thus permanently exposed to humidity and chemicals.

Industrial machine    

Production machine

This machine produces wafers.

Production machine    

Washing machine

This machine cleans print sleeves.

Washing machine    

Industrial machine

This machine is used in the meat processing industry.

Industrial machine    

Ball joint

This ball joint can be applied in the robotics for applications with low or moderate load.

Ball joint    

Industrial machine

This machine automatically sorts eggs into four weight categories.

Industrial machine    

Mobile robot

This mobile robot is used during rescue operations following serious catastrophes such as earthquakes and bomb or gas explosions.

Mobile robot    

Lathe

This universal turning lathe has a movable and foldable protection cap.

Lathe    

Bicycle gearing

This half-automatic gear simplifies biking.

Bicycle gearing    

Solar vehicle

This solar car is a real lightweight.

Solar vehicle    

Measuring system

This measuring system is used on press braking machines.

Measuring system    

Magnetic table football

This table football game guarantees plenty of exciting matches with friends.

Magnetic table football    

Stretching machine

This stretching machine allows 50 percent of raw material to be saved with film/foil products.

Stretching machine    

Office swivel chair

This office swivel chair encourages you to move while you are working.

Office swivel chair    

Pneumatic sword

This pneumatic sword is used in the food industry.

Pneumatic sword    

Calibrating system

This system is used for calibrating thermometers.

Calibrating system    

CNC machine

This CNC machine mainly mills polystyrene.

CNC machine    

Hydraulic press

This hydraulic press runs more smoothly than before.

Hydraulic press    

Fitness equipment

This workout device is used for training muscles.

Fitness equipment    

Packaging machines

This machine packs washing powder in bags, for example.

Packaging machines    

Accessory equipment for tractors

This unit is used to repair ways.

Accessory equipment for tractors    

Stacking system

This stacking system guides and stores trays of different sizes depending on requirements.

Stacking system    

Cutting and folding machine

This machine cuts, folds web, and print etiquettes.

Cutting and folding machine    

Filling system

Simple O-rings have been used until today in the filling valve of this filing system.

Filling system    

High sea catamaran

and the first one that is variably adjustable in its width.

High sea catamaran    

Production machine

This machine picks up industrially baked bread from the baking tins.

Production machine    

Cargo bike

This cargo bicycle is easy to steer.

Cargo bike    

Production machine

This production machine is used in the pharmaceutical industry.

Production machine    

Cleaning tool

With this tool, dirt on surfaces under water can be simply removed.

Cleaning tool    

Sowing machine

This machine brings seeds for corn, soya or sunflowers to the field to be tilled.

Sowing machine    

Vehicle

The drive power of this Segway similar vehicle is directly transmitted to the wheels.

Vehicle    

Filling system

In this plant, blister packs are filled.

Filling system    

Food mill

This mill is appropriated for passing food as well as grating vegetables.

Food mill    

Robots

This robot is used for the canalization of the house connection area.

Robots    

Cinema seat

The cinema seat can be optimally positioned for spectators.

Cinema seat    

Screening device

This screening device is used for examination of the female breast.

Screening device    

Test system

This system examines the quality of rubber caps for pharmaceutical bottles.

Test system    

Distribution switch

Until today, conventional metal bearings were used in the spring-operated mechanism of this distribution switch.

Distribution switch    

Sex furniture

This sex furniture is a real quick-change artist

Sex furniture    

Water tank

In this water tank, plastic parts are cooled after its production in an injection moulding process.

Water tank    

Motor robot

This motor robot allows providing audio- and video information also under conditions that are hazardous to health and dangerous to life.

Motor robot    

Packaging machines

This machine packs lettuce, cabbage and broccoli automatically into a foil.

Packaging machines    

Production machine

In this machine, cables are automatically included via linear conveyor into the production process.

Production machine    

Traffic cone positioner

This machine automatically positions traffic cones on the road and increases the safety of road workers with it.

Traffic cone positioner    

Keyboard guidance

This keyboard guidance puts an end to crumbs and wobbly keys

Keyboard guidance    

Lifter

Patients are moved into an ambulance by this hydraulic lift system.

Lifter    

Traffic cone ramp

Traffic cones can be dropped on the road with this ramp without the street workers having to lean out of the vehicle.

Traffic cone ramp    

Decoration machine

This machine decorates cakes.

Decoration machine    

Precision cutting machine

This precision cutting machine is used for steel machining.

Precision cutting machine    

Lifting platform

This scissor lift needs to withstand high loads.

Lifting platform    

Fair booth

This fair booth brings the fascination of mechanical construction closer to children and young people.

Fair booth    

Wellness module

This wellness module consists of a sliding seat, three water basins and is used in the fish therapy.

Wellness module    

Mobile washing plant

This mobile washing plant cleans shopping carts.

Mobile washing plant    

Electro vehicle

This single seated electro vehicle is designed for environmentally friendly mobility on short distances.

Electro vehicle    

Rotary table

With the help of this rotating table, 360° videos of objects can be created.

Rotary table    

Welding tool

This welding device disposes of several rotational positioned welding torches.

Welding tool    

Furniture

If turned, this furniture appears to be a hiding place for a small safe.

Furniture    

Water pump

This pump permanently pumps water into a storage container that is used to delete forest and wild fire.

Water pump    

Wheelchair

This wheelchair manages completely without metal.

Wheelchair    

Robots

This robot is used for inspecting aircraft and carries out thermographic crack tests on the body shell.

Robots    

Gripping robot

These robots have an excellent grip.

Gripping robot    

Telescopic pole

This telescopic pole is made up of four tubes.

Telescopic pole    

Scissor-type working platforms

These ten scissor-type working platforms are used in a sawmill.

Scissor-type working platforms    

Electric sunshade

This sunshade can be adjusted automatically.

Electric sunshade    

Bicycle stand

This bicycle stand is used wherever parking space is tight.

Bicycle stand    

Ski seat for the disabled

Disabled people can be taken down ski slopes on this seat.

Ski seat for the disabled    

Lifting chair

This chair can be used to sit older or weaker persons up again after a fall without a great deal of strength being necessary.

Lifting chair    

3D scanner

This 3D scanner can digitalise people precisely.

3D scanner    

Packaging equipment

In this packing system, a robot places picks up dishwasher tabs from a tray and places them in the end packaging.

Packaging equipment    

Sand yacht

This sand yacht reaches a speed of up to 90 km/h.

Sand yacht    

Stool

Sitting on this stool will keep you moving and train body tension and back muscles.

Stool    

Tube saw

This saw cuts through metal and plastic pipes and tubes without any problems.

Tube saw    

체인 톱

이 시스템은 커다란 통나무를 작은 사이즈의 장작으로 바꿔줍니다.

체인 톱    

Carousel

The pods on this carousel move up and down constantly during the ride.

Carousel    

3D Printing machine

This 3D printer is only 10 centimetres high but can print objects with the highest quality.

3D Printing machine    

Presentation system

This presentation system makes jewellery come alive and is a real eye-catcher.

Presentation system    

Sunshade system

This sunshade system is made up of lots of slats and is used both on private and public buildings, which are equipped with an architecturally sophisticated double facade, which saves energy on top.

Sunshade system    

Test system

This test system is used in a bottling plant to check the bottles filled there.

Test system    

Robots

This robot has a total of six independently controlled toothed belt axes, which are arranged in pairs at 120 degrees to one another.

Robots    

Bottling machine

This machine is used for filling vegetable preserves such as sour cabbage or carrots.

Bottling machine    

Measuring system

This system can be used to determine the optimum position for a bike rider.

Measuring system    

The system operates very silent now.

This equipment can be used to determine mutations in human genetic material before they lead to clinical symptoms.

The system operates very silent now.    

Music instrument

This music instrument is a combination of didgeridoo and trombone.

Music instrument    

Injection moulding machine

This machine produces plastic parts using the injection moulding method.

Injection moulding machine    

Production machine

PCBs for computers are automatically soldered in this machine.

Production machine    

Testing system

This device checks the stability of filled paint buckets.

Testing system    

Current generator

This generator converts waste heat into electricity.

Current generator    

Visualisation system

This visualisation system is just perfect for museum exhibitions.

Visualisation system    

Individual bearing

This bearing is an absolute one-off, because it has been printed with the aid of a 3D printer.

Individual bearing    

Bracket

This bracket is used for recordings with 3D cameras.

Bracket    

Racing car

This racing car is used regularly in competitions between European university teams.

Racing car    

Sliding seat

This sliding seat makes it easier for ski jumpers to get to their starting position.

Sliding seat    

Filling system

This line is used for filling medication into bottles and fitting a screw cap to these.

Filling system    

Walking trainer

This walking trainer is used for rehab work with children who have cerebral movement disabilities.

Walking trainer    

Interactive sculpture

This sculpture is located in a chapel in a salt mine.

Interactive sculpture    

Cutting machine

This machine is used for cutting foam blocks.

Cutting machine    

Forklift

This forklift now works reliably.

Forklift    

Packaging machines

In this packing machine, the boxes are discharged at the end of the process via the ejector unit by means of a pivoting movement.

Packaging machines    

Media

This press previously used bronze bearings to guide the pressure plate.

Media    

Dynamometer

This dynamometer is used for tensile and compression tests on springs, for example.

Dynamometer    

Monoski

This monoski permits disabled or people with reduced mobility to ski.

Monoski    

Camera fixture

This camera fixture has been mounted to the front of an automobile.

Camera fixture    

Wave generation

This system creates waves in public and private swimming pools.

Wave generation    

Solar aircraft

In this solar airplane, metal parts are installed only if there is no other possibility.

Solar aircraft    

Forklift

This forklift is subject to strokes and vibrations every day.

Forklift    

Hot sealing machine

A heating plate moves inside this hot sealing machine.

Hot sealing machine    

Massage device

This device automatically massages along the body structure.

Massage device    

Projection system

With this instrument, the projection screen is always with you.

Projection system    

Milling machine

This machine cuts clinker veneers for house facades.

Milling machine    

Agricultural device

This device loosens the soil in vines.

Agricultural device    

Gluing gun

This gluing gun is used in the production process of the British newspaper “The Independent”.

Gluing gun    

Lifting device

This device is used to lift paper rolls.

Lifting device    

Industrial machine

This conveyor belt in this production machine operates absolutely reliable and silent.

Industrial machine    

Stage design

In this production in the Music Theatre Poznan, a laboratory table on stage needed to be extended in the middle of the scene.

Stage design    

Document shredder

This document shredder makes small paper chips out of documents.

Document shredder    

Laboratory dissolver

This dissolver with automatic oscillation is used in the paint, chemistry and plastic industry to test existing recipes or to develop new ones.

Laboratory dissolver    

Veneer dryer

This veneer dryer is used in the wood processing industry to dry and smooth veneers.

Veneer dryer    

Test device

Testing the effectiveness of fertilizers or pesticides can be performed with this device.

Test device    

Foil welding device

With this device, plastic bags are welded.

Foil welding device    

Test stand

Gear levers of cars are tested under constant load on this test bench.

Test stand    

Analysis device

This device analyses and evaluates the biomechanical features of the human hamstrings.

Analysis device    

Mobile drilling machine

This drilling machine is mounted on a trailer and is used to drill holes into concrete or asphalt.

Mobile drilling machine    

Undercarriage

At this chassis for racing cars, the usual shackles as spring or axis guide for the leaf spring suspension have been waived.

Undercarriage    

Wave generator

This wave generator is basically made of plastic.

Wave generator    

Working platform

These foldable working platforms are mainly used in agricultural trailers.

Working platform    

Cigarette machine

With this cigarette machine, hand-made cigarettes can be made in no time at all.

Cigarette machine    

Water wheel

This water wheel is used to ventilate ponds.

Water wheel    

Mannequins

The figures are used in shop windows to play violin and cello.

Mannequins    

Piston pump

This piston pump is predominantly used in the oil, gas, petrochemical industry or the area of shipbuilding.

Piston pump    

Sunroof

This sliding roof covers fanlight windows and serves as sun protection if required.

Sunroof    

3D Printing machine

This 3D printer runs quietly and precisely.

3D Printing machine    

Off-road vehicle

This off-road vehicle is permanently on the way in a dirty and humid environment.

Off-road vehicle    

Infusion pump

This infusion pump allows a safe infusion at home.

Infusion pump    

Bicycle without steering wheel

This bicycle has no steering wheel and still can be steered precisely.

Bicycle without steering wheel    

3D Printing machine

This printer prints objects up to one metre of height.

3D Printing machine    

Cleaning robots

This robot is used for automatic cleaning of building facades with smooth surface such as marble, granite or glass.

Cleaning robots    

Handbike

This handbike looks good, also far away from well-built roads.

Handbike    

Telemetry and navigation device

This telemetric and navigation device is used in remote-controlled deep-sea vehicles.

Telemetry and navigation device    

Folding bicycle

This bike can be folded together in no time.

Folding bicycle    

Racing car

This single-seated racing car goes into action in student competitions.

Racing car    

Hospital bed

The trailer of this hospital bed can be turned about 90° to the left or to the right.

Hospital bed    

Production machine

In this machine, parts are taken via handling system from a compactor and delivered for further processing.

Production machine    

Production machine

In this machine, parts are taken via handling system from a compactor and delivered for further processing.

Production machine    

Test set-up

In this experimental setup, the free fall of objects is simulated with and without magnetic brake.

Test set-up    

Knee joint prosthesis

This knee joint prosthesis works permanently friction-free even in humid or dirty environments in comparison to other prostheses on the market.

Knee joint prosthesis    

Inverter welding set

The welding head of this welding set can be height-adjusted.

Inverter welding set    

3D Printing machine

This printer works absolutely precise and is very quiet.

3D Printing machine    

Binding

This binding for skiers is lightweight and stable at the same time.

Binding    

Tripod

This tripod is absolutely stable on every ground.

Tripod    

Tricycle

This fully cladded tricycle weighs 28 kg only.

Tricycle    

Massage table

This massage couch can be easily adjusted in height and inclination.

Massage table    

Abseiling and rescue equipment

This automatic abseiling and rescue equipment is mainly used for work on wind turbines.

Abseiling and rescue equipment    

TV bracket

This bracket makes every television set a real eye-catcher.

TV bracket    

Cutting machine

This machine uses a high-power laser to cut different materials.

Cutting machine    

Heating thermostat

This heating thermostat can be moved easily long-term and no longer requires lubrication.

Heating thermostat    

Robot hand

This robot hand can grip properly.

Robot hand    

Photovoltaic system

This photovoltaic system is tracked for optimum solar energy yield.

Photovoltaic system    

Vehicle

This vehicle is a mixture of bicycle and stepper.

Vehicle    

Ventilation system

This ventilation system guarantees a healthy indoor climate at all times.

Ventilation system    

Delta robot

Such delta robots are used for pick-and-place operations in industrial manufacturing applications.

Delta robot    

Test system

This system checks pipelines in petrochemical systems for breaks and cracks.

Test system    

Engraving machine

This machine engraves codes on the surface of high-pressure steel tanks.

Engraving machine    

Artificial bird

This artificial bird moves like its natural counterpart.

Artificial bird    

Motorcycle

This motorcycle is usually to be found driving off the beaten track.

Motorcycle    

Foundry tool

This foundry tool often caused problems in the past.

Foundry tool    

Quadrocopter

This quadrocopter with swivelling arms is particularly lightweight. Wherever possible, the developers used light plastic parts.

Quadrocopter    

Automatic pipetting machine

This automatic machine is used in the pharmaceutical, biological, chemical and medical industries rather than laborious pipetting by hand.

Automatic pipetting machine    

Medical sports equipment

This device is used for physiotherapy treatment for back problems.

Medical sports equipment    

Drill

This drill is used for civil engineering applications.

Drill    

Medical robot

This robot uses focussed ultrasonic waves for the non-invasive treatment of children suffering from a stroke or epilepsy.

Medical robot    

Model boats

In the past, the crankshafts of these model boats often scratched and became corroded.

Model boats    

Industrial machine

This machine is used for heat riveting.

Industrial machine    

windshield wiper

These wipers are driven pneumatically.

windshield wiper    

3D Printing machine

This printer is precise and very lightweight.

3D Printing machine    

Knee joint

This prosthetic knee joint disposes of a quick exhaust valve.

Knee joint    

Design furniture

The rear part of a Jaguar X300 becomes designer furniture.

Design furniture    

Pedal pump

This pump is used to pump water from small tube wells in developing countries.

Pedal pump    

Coffee mill

This mill mills coffee beans to finest powder.

Coffee mill    

Test system

This system is used to inspect sewers and pits.

Test system    

Test machine

This machine is used to test silicon breast implants for durability.

Test machine    

Locking system

This electromagnetic locking system allows opening doors by telephone.

Locking system    

Illumination

This illumination is installed at a workbench and can be folded if required.

Illumination    

Cocktail mixer

Cocktails are automatically mixed with this machine.

Cocktail mixer    
 
 

Further Applications (PDF)

More applications from different sectors can be found here

igus® 연락처 메일 보내기

myigus myCatalog
최소주문수량 없음
배송 + 상담:
오전 9시 - 오후 6시
24시간 내 발송* 무료 샘플
뉴스레터 구독 신청
이용약관 출판사항 일반 정보 개인 정보 처리 방침
한국이구스(주) | 대표: 블라제프랑크
사업자등록번호: 131-81-60863
통신판매업 신고번호: 제2013-인천남동구-0065호
This website uses cookies. By continuing to browse this website you agree to our use of cookies.